Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.250 |
| A dimension MM | 133.350 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24295-20-20H64WXY2 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.520 |
| Drop dimension MM | 64.01 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 3.950 |
| Hose cut off factor MM | 100.330 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.098 |
| Product height in | 2.520 |
| Product height mm | 64.008 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Series | 100R5 Crimp |
| Thread sealant | No |