Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.440 |
| A dimension MM | 36.570 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Reusable |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.565 |
| Hose cut off factor MM | 14.351 |
| Hose size | -5 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.893 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |
