Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.745 |
| A dimension MM | 44.320 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4118-6B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.350 |
| Hose size | -6 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.540 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.745 |
| Product length mm | 44.323 |
| Product material | Brass |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | Socketless |