Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.520 |
| A dimension MM | 38.060 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Catalog Item | 4119-4-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -4 |
| End Type 1 | Female pipe (NPTF) |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 21.060 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.360 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.521 |
| Product length mm | 38.633 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Socketless |
| Thread size 1 | 1/4-18 NPTF |