Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.498 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4131-10D |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Braze Type |
| Hose cut off factor IN | 0.330 |
| Hose cut off factor MM | 8.380 |
| Hose size | -10 |
| Inside diameter IN | 0.488 |
| Inside diameter MM | 12.395 |
| Product height in | 0.813 |
| Product height mm | 20.637 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Aluminum |
| Product width in | 0.813 |
| Product width mm | 20.638 |
| Series | Socketless |