Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.083 |
| A dimension MM | 27.510 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4131-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.323 |
| Hose cut off factor MM | 8.200 |
| Hose size | -4 |
| Inside diameter IN | 0.176 |
| Inside diameter MM | 4.470 |
| Product height in | 0.438 |
| Product height mm | 11.112 |
| Product length in | 1.083 |
| Product length mm | 27.508 |
| Product material | Carbon steel |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Series | Socketless |