Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.530 |
| A dimension MM | 38.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4740-3-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.375 |
| End connection hex size MM | 9.525 |
| End size 1 | -3 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 19.800 |
| Hose size | -4 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.800 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Brass |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | Socketless |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056016 |
