Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4740-4B |
| Compatible hose ID IN | 0.251 |
| Construction Style | Crimp |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.112 |
| End size 1 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.400 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 0.440 |
| Product width mm | 11.176 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056023 |
