Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4742-6B |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 0.930 |
| Hose cut off factor MM | 23.700 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.820 |
| Product length mm | 46.228 |
| Product material | Brass |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056085 |
