Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 2.110 |
| Hose cut off factor MM | 53.600 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138392 |
![Hose Fittings 10004B-Y04 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F370199%2FID432877829856-0102_preview.jpg&w=1920&q=75)