Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.780 |
| A dimension MM | 19.810 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 1.008 |
| Inside diameter MM | 25.590 |
| Product material | Carbon steel |
| Thread sealant | No |