Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.560 |
| A dimension MM | 14.224 |
| Angle shape | Straight |
| Catalog Item | 503-900605-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.506 |
| Inside diameter MM | 12.860 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Thread sealant | No |