Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ2418-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.089 |
| Drop dimension MM | 27.66 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.265 |
| Hose cut off factor MM | 32.131 |
| Hose size | -8 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.500 |
| Product height in | 1.549 |
| Product height mm | 39.345 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | EJ Series |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256690 |