Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.420 |
| A dimension MM | 61.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ6033-0806-538 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Male hose bead J1231 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.600 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 1.583 |
| Product height mm | 40.208 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Nickel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Thread size 1 | 13/16-16 UN |