Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.675 |
| A dimension MM | 42.540 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1087-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.922 |
| Hose cut off factor MM | 23.410 |
| Hose size | -4 |
| Inside diameter IN | 0.344 |
| Inside diameter MM | 8.740 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.675 |
| Product length mm | 42.545 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |