Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.255 |
| A dimension MM | 31.877 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1539-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.310 |
| Hose cut off factor MM | 7.874 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.705 |
| Product height in | 0.617 |
| Product height mm | 15.672 |
| Product length in | 1.255 |
| Product length mm | 31.877 |
| Product material | Carbon steel |
| Product width in | 0.617 |
| Product width mm | 15.672 |