Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.791 |
| A dimension MM | 45.491 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15524-6P |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.846 |
| Hose cut off factor MM | 21.488 |
| Hose size | -6 |
| Inside diameter MM | 7.645 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Series | Socketless |
| Thread sealant | No |