Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.297 |
| A dimension MM | 58.350 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15524-8-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.757 |
| Hose cut off factor MM | 19.228 |
| Hose size | -10 |
| Inside diameter IN | 0.488 |
| Inside diameter MM | 12.395 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 2.297 |
| Product length mm | 58.344 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| Series | Socketless |
| Thread sealant | No |