Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.171 |
| A dimension MM | 55.150 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH10471-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 95.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.009 |
| Hose cut off factor MM | 25.620 |
| Hose size | -6 |
| Inside diameter MM | 8.712 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 2.171 |
| Product length mm | 55.150 |
| Product material | Carbon steel |
| Product width mm | 19.812 |
| Series | Spiral Single Skive |
| Thread sealant | No |