Socketless hose
Our easy-to-use socketless hose products provide tight, leak-proof connections at operating pressures up to 24 bar [350 psi]. For applications requiring abrasion or wear resistance, hose is available with a cover made from durable synthetic rubber or polyester braid. We also offer high-temperature models for systems that reach up to 149ºC [300ºF].
Features
- Operating pressures up to 24 bar [350 psi]
- Suitable for many industrial and automotive applications
- Available in both durable synthetic rubber and polyester braid covers
- Kink resistant and flexible
- Perfect for low-pressure fluid transfer
- Working temperatures from –40°C to 150°C [–40°F to 302°F]
Benefits
- Quick and easy to assemble
- No clamps, bands, wires, or bolts required
- Special hose construction assures tight, leak-proof connections
Applications
- Air
- Drain line
- Fuel
- General purpose
- Transfer hose for air and water
- Water
Products shown: 0