Danfoss logo
Socketless hose-product-category

Socketless hose

Our easy-to-use socketless hose products provide tight, leak-proof connections at operating pressures up to 24 bar [350 psi]. For applications requiring abrasion or wear resistance, hose is available with a cover made from durable synthetic rubber or polyester braid. We also offer high-temperature models for systems that reach up to 149ºC [300ºF].

Features

  • Operating pressures up to 24 bar [350 psi] 
  • Suitable for many industrial and automotive applications 
  • Available in both durable synthetic rubber and polyester braid covers 
  • Kink resistant and flexible 
  • Perfect for low-pressure fluid transfer 
  • Working temperatures from –40°C to 150°C [–40°F to 302°F] 

Benefits

  • Quick and easy to assemble 
  • No clamps, bands, wires, or bolts required 
  • Special hose construction assures tight, leak-proof connections 

Applications 

  • Air 
  • Drain line 
  • Fuel 
  • General purpose 
  • Transfer hose for air and water 
  • Water