Product specifications
Characteristic | Value |
---|---|
Compliant to certificate | N/A |
Explosion proof application | Ex h I/II |
Global status | Cust. Specific |
Marking | N/A |
Maximum width that the Tie Rod can be used for | 120 |
Minimum width that the Tie Rod can be used for | 109 |
Number of Nuts in the kit | 3 |
Number of Tie Rods in the kit | 3 |
Number of Washers in the kit | 3 |
Product Marking identification | N/A |
Select number of sealkits needed | N/A |
Select which type of assembly kit is needed | Tie Rods |
Total length of the Tie Rod | 141 |
Valve Family/Type | PVG100 |
Which type of bolt should be used (Countersunk, Threaded, Through) | Threaded |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |