Product specifications
Characteristic | Value |
|---|---|
| Certification | N/A |
| Ex Application | Ex h I/II |
| Inquiry Tracking Number | 2006092113 |
| Marking | N/A |
| Marking | N/A |
| Maximum width that the Tie Rod can be used for | 200 |
| Minimum width that the Tie Rod can be used for | 186 |
| Number of Nuts in the kit | 3 |
| Number of Tie Rods in the kit | 3 |
| Number of Washers in the kit | 3 |
| Pre R2 Number | N/A |
| Product Category | Standard Part |
| Product Type | N/A |
| SAME AS MATERIAL | N/A |
| Select number of sealkits needed | 4 |
| Select which type of assembly kit is needed | Tie Rods |
| Total length of the Tie Rod | 225 |
| Valve Family | PVG100 |
| Which type of bolt should be used (Countersunk, Threaded, Through) | Threaded |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |