Product specifications
Characteristic | Value | Description |
|---|---|---|
| Certification | 00 | N/A |
| Ex Application | A | Ex h I/II |
| Inquiry Tracking Number | N/A | |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Maximum width that the Tie Rod can be used for | 072 | 72 |
| Minimum width that the Tie Rod can be used for | 061 | 61 |
| Number of Nuts in the kit | 3 | 3 |
| Number of Tie Rods in the kit | 3 | 3 |
| Number of Washers in the kit | 3 | 3 |
| Pre R2 Number | N/A | |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| SAME AS MATERIAL | SIM TO 157B8009 | SIM TO 157B800 |
| Select number of sealkits needed | 1 | 1 |
| Select which type of assembly kit is needed | T | Tie Rods |
| Total length of the Tie Rod | 093 | 93 |
| Valve Family | 1 | PVG16-48 |
| Which type of bolt should be used (Countersunk, Threaded, Through) | T | Threaded |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |