Product specifications
Characteristic | Value |
|---|---|
| Pilot Pressure | 13.5 (PVE) |
| Voltage | 24 |
| Connector Type | Screw Terminal x7 |
| Connector Direction | 0 (Inwards) |
| Control Signal | On/Off |
| CAN Protocol | N/A |
| Digital Type | N/A |
| Float Direction | N/A |
| Hysteresis | N/A |
| On-Stroke Response A | 225 ms |
| On-Stroke Response B | 225 ms |
| De-Stroke Reaction A | 90 ms |
| De-Stroke Reaction B | 90 ms |
| Resolution | N/A |
| Max Oil Consumption | 0 l/min |
| Max Oil Consump. Steady State | 0 l/min |
| Fault Reaction & Recovery | N/A |
| Output Signal | N/A |
| Disable Function | N/A |
| Nominel A Stroke | 7 |
| Nominel B Stroke | 7 |
| Minimum Float Position | N/A |
| IP Rating | IP69K |
| Manual Override | N/A |
| Coil Power | 8 W |
| Port Connection Type | N/A |
| A Port Placement | N/A |
| B Port Placement | N/A |
| Extra Function | N/A |
| Valve Side Interface | PVE32 O-Ring |
| Outward Side Interface | N/A |
| Length | 115 |
| Pilot Pressure Neutral | N/A |
| Pilot Pressure Full Stroke | N/A |
| Maximum System Pressure Peaks | 60 |
| Primer | Inorganic Sealer |
| Product Category | Standard Part |
| Marking | CE |
| Ex Application | Ex h db I |
| Certification | ISO13849 Compliant |
| PVDI connector coding | N/A |
| Marking | CE |
| Port Size | N/A |
| Product Type | N/A |
| Voltage | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |