Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pilot Pressure | 1 | 13.5 (PVE) |
| Voltage | 1 | 11-32 |
| Connector Type | T | Screw Terminal x4 |
| Connector Direction | I | 0 (Inwards) |
| Control Signal | R | Ratiometric |
| CAN Protocol | 0 | N/A |
| Digital Type | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | 4 | 4.0% |
| On-Stroke Response A | A | 120 ms |
| On-Stroke Response B | A | 120 ms |
| De-Stroke Reaction A | 9 | 90 ms |
| De-Stroke Reaction B | 9 | 90 ms |
| Resolution | H | 250 |
| Max Oil Consumption | 0 | 0 l/min |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Fault Reaction & Recovery | I | Indication Only |
| Output Signal | 0 | N/A |
| Disable Function | 0 | N/A |
| Nominel A Stroke | 8 | 8 |
| Nominel B Stroke | 8 | 8 |
| Minimum Float Position | 0 | N/A |
| IP Rating | 9 | IP69K |
| Manual Override | 0 | N/A |
| Coil Power | 8 | 8 W |
| Port Connection Type | 0 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| Extra Function | 0 | N/A |
| Valve Side Interface | 09 | PVE120 O-Ring |
| Outward Side Interface | 00 | N/A |
| Length | 129 | 129 |
| Pilot Pressure Neutral | 0 | N/A |
| Pilot Pressure Full Stroke | 0 | N/A |
| Maximum System Pressure Peaks | C | 60 |
| Primer | S | Inorganic Sealer |
| Product Category | 1 | Standard Part |
| Marking | 2 | CE EAC |
| Ex Application | D | Ex h eb mb IIB |
| Certification | CS | ISO13849 Compliant |
| PVDI connector coding | 0 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| CAN Protocol | 0 | N/A |
| Certification | CS | ISO13849 Compliant |
| Coil Power | 8 | 8 W |
| Connector Direction | I | 0 (Inwards) |
| Connector Type | T | Screw Terminal x4 |
| Control Signal | R | Ratiometric |
| De-Stroke Reaction A | 9 | 90 ms |
| De-Stroke Reaction B | 9 | 90 ms |
| Digital Type | 0 | N/A |
| Disable Function | 0 | N/A |
| Ex Application | D | Ex h eb mb IIB |
| Extra Function | 0 | N/A |
| Fault Reaction & Recovery | I | Indication Only |
| Float Direction | 0 | N/A |
| Hysteresis | 4 | 4.0% |
| IP Rating | 9 | IP69K |
| Length | 129 | 129 |
| Manual Override | 0 | N/A |
| Marking | 2 | CE EAC |
| Marking | 2 | CE EAC |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Max Oil Consumption | 0 | 0 l/min |
| Maximum System Pressure Peaks | C | 60 |
| Minimum Float Position | 0 | N/A |
| Nominel A Stroke | 8 | 8 |
| Nominel B Stroke | 8 | 8 |
| On-Stroke Response A | A | 120 ms |
| On-Stroke Response B | A | 120 ms |
| Output Signal | 0 | N/A |
| Outward Side Interface | 00 | N/A |
| Pilot Pressure | 1 | 13.5 (PVE) |
| Pilot Pressure Full Stroke | 0 | N/A |
| Pilot Pressure Neutral | 0 | N/A |
| Port Connection Type | 0 | N/A |
| Port Size | 00 | N/A |
| Primer | S | Inorganic Sealer |
| Product Category | 1 | Standard Part |
| Product type | N/A | |
| PVDI connector coding | 0 | N/A |
| Resolution | H | 250 |
| Valve Side Interface | 09 | PVE120 O-Ring |
| Voltage | 1 | 11-32 |
| Voltage | 1 | 11-32 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |