Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pilot Pressure | 1 | 13.5 (PVE) |
| Connector Type | V | Screw Terminal x7 |
| Connector Direction | I | 0 (Inwards) |
| Control Signal | R | Ratiometric |
| CAN Protocol | 0 | N/A |
| Digital Type | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | 4 | 4.0% |
| On-Stroke Response A | A | 120 ms |
| On-Stroke Response B | A | 120 ms |
| De-Stroke Reaction A | A | 120 ms |
| De-Stroke Reaction B | A | 120 ms |
| Resolution | H | 250 |
| Max Oil Consumption | 0 | 0 l/min |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Fault Reaction & Recovery | P | Solenoid Disable & Power Res |
| Output Signal | D | Direction Indication |
| Disable Function | 0 | N/A |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Minimum Float Position | 0 | N/A |
| IP Rating | 9 | IP69K |
| Manual Override | 0 | N/A |
| Coil Power | 8 | 8 W |
| Port Connection Type | 0 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| Extra Function | 0 | N/A |
| Valve Side Interface | 0E | PVE32 O-Ring |
| Outward Side Interface | 00 | N/A |
| Length | 115 | 115 |
| Pilot Pressure Neutral | 0 | N/A |
| Pilot Pressure Full Stroke | 0 | N/A |
| Maximum System Pressure Peaks | C | 60 |
| Primer | S | Inorganic Sealer |
| Product Category | 1 | Standard Part |
| Ex Application | G | MA |
| Certification | 00 | N/A |
| PVDI connector coding | 0 | N/A |
| Marking | 0 | N/A |
| Port Size | 00 | N/A |
| Product type | N/A | |
| Voltage | 1 | 11-32 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |