Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | E | End Module |
Valve Family | 1 | PVG16-48 |
Port Connection Type | M | Metric [ISO 6149-1] |
T0 Facility | C | T0 Compatible |
Pilot Pressure | 1 | 13.5 (PVE) |
Pilot Press. Rduct. Valve Type | C | Cartridge |
Continous System Pressure | H | 210 |
Maximum System Pressure Peaks | J | 280 |
Mounting Thread Size | M8 | M8 |
Material | S | Steel |
Pilot Dump Facility | 5 | SV08-23-04 |
Connector Type | D | 1x2 Deutsch - DT04 |
Voltage | 2 | 12 |
Additional Feature 2 | LX | Lx selector |
Additional Feature 3 | 00 | N/A |
Shock Valve Facility | 0 | N/A |
T0 Port Size | 00 | N/A |
T0 Port Placement | 0 | N/A |
LX Port Size | M4 | M14x1.5 |
LX Port Placement | K | Right & Bottom |
Gauge Port Pilot Pressure Size | M4 | M14x1.5 |
Gauge Port Pilot Pres Location | T | Top |
Pump Port Size | 00 | N/A |
Pump Port Placement | 0 | N/A |
Tank Port Size | M7 | M22x1.5 |
Tank Port Placement | T | Top |
LS/LY Port Size | 00 | N/A |
LS/LY Port Placement | 0 | N/A |
Width | 34 | 34 |
Tie Rod Length | 023 | 23 |
Pneumatic Port Size | 00 | N/A |
Pneumatic Port Placement | 0 | N/A |
Gauge Port Pump Pressure Size | 00 | N/A |
Pump Port Pressure Location | 0 | N/A |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Left Interface | L | PVG32-Oring-T0 |
Right Interface | 0 | N/A |
Bottom Interface | L | Mounting Feet A/B |
Top Interface | 0 | N/A |
A Side Interface | 00 | N/A |
B Side Interface | 00 | N/A |
Primer | Z | Zinc Plated - Light Yellow |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
Additional Feature 1 | TT | Tank A-B Gallery Connected |
LY (LS Return) Facility | 0 | N/A |
Marking | 0 | N/A |
Material | S | Steel |
Product type | N/A | |
Voltage | 2 | 12 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |