Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | S | Start Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | M | Metric [ISO 6149-1] |
| T0 Facility | R | T0 Required |
| Pilot Pressure | 1 | 13.5 (PVE) |
| Pilot Press. Rduct. Valve Type | I | Parts in body |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Mounting Thread Size | M8 | M8 |
| Pilot Dump Facility | 5 | SV08-23-04 |
| Connector Type | D | 1x2 Deutsch - DT04 |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Shock Valve Facility | 0 | N/A |
| T0 Port Size | 00 | N/A |
| T0 Port Placement | 0 | N/A |
| LX Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| Gauge Port Pilot Pressure Size | M4 | M14x1.5 |
| Gauge Port Pilot Pres Location | T | Top |
| Pump Port Size | 00 | N/A |
| Pump Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS/LY Port Size | 00 | N/A |
| LS/LY Port Placement | 0 | N/A |
| Width | 34 | 34 |
| Total length of the Tie Rod | 023 | 23 |
| Pneumatic Port Size | 00 | N/A |
| Pneumatic Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | 00 | N/A |
| Pump Port Pressure Location | 0 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | 0 | N/A |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | 0 | N/A |
| A Side Interface | 00 | N/A |
| B Side Interface | 00 | N/A |
| Primer | Q | Passivation - Transparent |
| Product Category | 4 | Cust. Specific |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| A Side Interface | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| B Side Interface | 00 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Certification | 00 | N/A |
| Connector Type | D | 1x2 Deutsch - DT04 |
| Continous System Pressure | L | 350 |
| Ex Application | 0 | N/A |
| Gauge Port Pilot Pres Location | T | Top |
| Gauge Port Pilot Pressure Size | M4 | M14x1.5 |
| Gauge Port Pump Pressure Size | 00 | N/A |
| Left Interface | 0 | N/A |
| LS/LY Port Placement | 0 | N/A |
| LS/LY Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| LX Port Size | 00 | N/A |
| LY (LS Return) Facility | 1 | Yes |
| Marking | 0 | N/A |
| Material | S | Steel |
| Maximum System Pressure Peaks | M | 400 |
| Module Type | S | Start Module |
| Mounting Thread Size | M8 | M8 |
| Pilot Dump Facility | 5 | SV08-23-04 |
| Pilot Press. Rduct. Valve Type | I | Parts in body |
| Pilot Pressure | 1 | 13.5 (PVE) |
| Pneumatic Port Placement | 0 | N/A |
| Pneumatic Port Size | 00 | N/A |
| Port Connection Type | M | Metric [ISO 6149-1] |
| Primer | Q | Passivation - Transparent |
| Product Category | 4 | Cust. Specific |
| Product Type | SVS_END | End Module |
| Pump Port Placement | 0 | N/A |
| Pump Port Pressure Location | 0 | N/A |
| Pump Port Size | 00 | N/A |
| Right Interface | K | PVG32-Flat-T0 |
| Shock Valve Facility | 0 | N/A |
| T0 Facility | R | T0 Required |
| T0 Port Placement | 0 | N/A |
| T0 Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Top Interface | 0 | N/A |
| Total length of the Tie Rod | 023 | 23 |
| Valve Family | 1 | PVG16-48 |
| Voltage | 2 | 12 |
| Width | 34 | 34 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |