Inlet modules-product-category

Inlet modules

Inlet modules, also referred to as proportional valve pump side modules, act as interfaces between the proportional valve group and the hydraulic pump and reservoir. An open-center inlet is used for a fixed-displacement gear pump, and a closed-center inlet is used for an open-circuit axial piston pump.

Features and benefits 

  • Suitable to work with either fixed or variable displacement pumps, with capability to switch between them in the same module
  • Integrated LS pressure relief valve
  • Integrated pilot reduction valve for electrical activation of work sections
  • Threaded or flange ports depending on flow capabilities
  • P-pressure gauge port
  • Mounting feet to secure valve to frame
  • Options include PVPX LS unloader, T0 connections, and PVPC external pilot connections 

Applications

  • Agriculture
  • Construction
  • Material handling
  • Road building
  • Forestry
  • Cranes
  • Mining
  • Municipal vehicles
  • Marine 

Specifications

Variant/familyPVSI32PVP32PVPM32PVSI48PVP48PVPM48PVP100PVPM100PVSI256PVPV256
Max pump flow l/min [US gal/min]80 [21.1]150 [39.6]250 [66]300 [79.2]360 [95.1]400 [105.7]250 [66]400 [105.7]700 [184.9]700 [184.9]