Danfoss logo
Inlet modules-product-category

Inlet modules

Inlet modules, also referred to as proportional valve pump side modules, act as interfaces between the proportional valve group and the hydraulic pump and reservoir. An open-center inlet is used for a fixed-displacement gear pump, and a closed-center inlet is used for an open-circuit axial piston pump.

Features and benefits  

  • Suitable to work with either fixed or variable displacement pumps, with capability to switch between them in the same module
  • Integrated LS pressure relief valve
  • Integrated pilot reduction valve for electrical activation of work sections
  • Threaded or flange ports depending on flow capabilities
  • P-pressure gauge port
  • Mounting feet to secure valve to frame
  • Options include PVPX LS unloader, T0 connections, and PVPC external pilot connections 

 Specifications 

Variant/family 

PVSI32 

PVP32 

PVPM32 

PVSI48 

PVPM48 

PVP100 

PVPM100 

PVSI256 

PVPV256 

Max pump flow  

l/min [US gal/min] 

80 [21.1] 
150 [39.6] 

250 [66] 

300 [79.2] 

400 [105.7] 

250 [66] 

400 [105.7] 

700 [184.9] 

700 [184.9] 

For more information, see PVG 32 Technical Information, PVG 100 Technical Information, and PVG 128/256 Technical Information.