Product specifications
Characteristic | Value | Description |
---|---|---|
Valve Side Interface | 0L | PVM16 O-Ring |
Material | B | Aluminium Cast |
Manual Override | 0 | N/A |
Interface For Manual Lever | 9 | Hexagon 9mm |
Tamperproof | 0 | N/A |
Port Connection Type | 0 | N/A |
Float Facility | 0 | N/A |
Matching Spool Accessory | T | Tensionbar |
Activation Method | L | Lever Base + Lever |
Maximum System Pressure Peaks | D | 65 |
Nominel A Stroke | 5 | 5 |
Nominel B Stroke | 5 | 5 |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
Marking | 0 | N/A |
Material | B | Aluminium Cast |
Port Size | 00 | N/A |
Product type | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |