Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0I | EVHC O-Ring |
| Port Connection Type | 0 | N/A |
| Maximum System Pressure Peaks | 2 | 12 |
| Nominel A Stroke | 5 | 5 |
| Nominel B Stroke | 5 | 5 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| CAN Protocol | 0 | N/A |
| Coil Power | 6 | 6 W |
| Connector Direction | U | 90 (Up) |
| Connector Type | 3 | 2x2 AMP JPT |
| Control Signal | O | On/Off |
| De-Stroke Reaction A | 5 | 50 ms |
| De-Stroke Reaction B | 5 | 50 ms |
| Digital Type | 0 | N/A |
| Disable Function | 0 | N/A |
| Extra Function | 0 | N/A |
| Fault Reaction & Recovery | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | 0 | N/A |
| IP Rating | 6 | IP66 |
| Length | 070 | 70 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Max Oil Consumption | 0 | 0 l/min |
| Minimum Float Position | 0 | N/A |
| On-Stroke Response A | 5 | 50 ms |
| On-Stroke Response B | 5 | 50 ms |
| Output Signal | 0 | N/A |
| Outward Side Interface | 00 | N/A |
| Pilot Pressure | 6 | 6.5 |
| Pilot Pressure Full Stroke | 5 | 5.0 bar |
| Pilot Pressure Neutral | 0 | N/A |
| Port Size | 00 | N/A |
| Product type | N/A | |
| PVDI connector coding | 0 | N/A |
| Resolution | O | 1 |
| Voltage | 4 | 24 |
| Voltage | 4 | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |