Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0B | PVH256 O-Ring |
| Material | S | Steel |
| Manual Override | 0 | N/A |
| Interface For Manual Lever | 0 | N/A |
| Tamperproof | 0 | N/A |
| Port Connection Type | B | BSP [DIN 3852-2] |
| Float Facility | 0 | N/A |
| Matching Spool Accessory | 0 | N/A |
| Activation Method | H | Hydraulic |
| Maximum System Pressure Peaks | E | 75 |
| Nominel A Stroke | A | 10 |
| Nominel B Stroke | A | 10 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Marking | 0 | N/A |
| Material | S | Steel |
| Port Size | B2 | G1/4 |
| Product Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |