Product specifications
Characteristic | Value | Description |
---|---|---|
Valve Side Interface | 06 | PVMD32 O-Ring |
Material | B | Aluminium Cast |
Manual Override | 0 | N/A |
Interface For Manual Lever | 0 | N/A |
Tamperproof | 0 | N/A |
Port Connection Type | 0 | N/A |
Float Facility | 0 | N/A |
Matching Spool Accessory | P | Plug |
Activation Method | 0 | N/A |
Maximum System Pressure Peaks | D | 65 |
Nominel A Stroke | L | 7.2 |
Nominel B Stroke | L | 7.2 |
Primer | A | Anodized |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
Marking | 0 | N/A |
Material | B | Aluminium Cast |
Port Size | 00 | N/A |
Product type | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |