Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0M | PVM32 O-Ring |
| Manual Override | A | AB Stroke limit |
| Interface For Manual Lever | 9 | Hexagon 9mm |
| Tamperproof | 0 | N/A |
| Port Connection Type | 0 | N/A |
| Float Facility | 0 | N/A |
| Matching Spool Accessory | T | Tensionbar |
| Activation Method | L | Lever Base + Lever |
| Maximum System Pressure Peaks | G | 100 |
| Nominel A Stroke | L | 7.2 |
| Nominel B Stroke | L | 7.2 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Marking | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Port Size | 00 | N/A |
| Product type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |