Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor | Motor | |
| Displacement type | Fixed | |
| Series | W-Series | |
| Configuration | Single unit | |
| Displacement | 500 ccm/rev | |
| Basic standard | Metric | |
| Mounting Flange | ISO3019/2-250B4HW | |
| Rotation direction | Both | |
| Max displacement set | Max Disp Adj Screw | |
| Thru drive options | None | |
| Main port | SAE Port Metric Bolts | |
| Main port orientation | Radial (side ports) | |
| Main drive shaft end | ISO Straight key | |
| Drive shaft seal config | Single shaft seal | |
| Seal material | FKM | |
| Yoke position indicator | No position indicator | |
| Surface coating | Primer jet black RAL 9005 | |
| Control type | No control | |
| Disp adj options | Not applicable | |
| Electronic amplifier | Not applicable | |
| Yoke displacement zone | Single side center A | |
| Pilot oil filter | Not applicable | |
| Pressure control options | Not applicable | |
| Position monitoring | Not applicable | |
| Electric motor type | Not applicable | |
| Control voltage | Not applicable | |
| Customer adjustment | None | |
| Special feature | NN | None |
| Design number | per data spec. in D. table 10 | |
| Brand | Danfoss | |
| Model Code 1 | MFWS-500M08B001R01SV0A00 | |
| Model Code 2 | 000A00000000000010 | |
| Sub brand | Hydrokraft |
