
MOTOR-ORBITAL,10000 SERIES 480 [29.26], M10293AA01AB01000000000000000C
119-1041-003
Model code: M10293AA01AB01000000000000000C
This Danfoss 10K Series orbital motor (design code 3.0) has a 479.5 cm³/r [29.26 in³/r] geometric displacement, utilizing Geroler gearwheels, a disc valve, and tapered roller bearings. It includes a 4 Bolt - Square flange (127.0 x 13.8 mm [5.00 x 0.54 in] pilot), sideport-staggered split flange main ports, a 9/16 - 18 UNF-2B drain port, and a straight Dia. 2 1/4 inch shaft.
119-1041-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M10293AA01AB01000000000000000C | |
| Motor Series | 10000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 480 | |
| Geometric displacement [cm3/r [in3/r]] | 479.5 [29.26) | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 13.8, 161.9, 16.8 [5.00 x 0.54, 6.38, 0.66] | |
| SHAFT TYPE | Straight | |
| Shaft dimension | Dia. 2 1/4 inch, 1/2 - 20 UNF-2B thread in shaft end | |
| Shaft Key | Square key, 1/2 x 2 1/2 inch | |
| Main port thread type | Split Flange | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1.25 inch drilled hole, 4 x 7/16 - 14 UNC-2B block mounting threads | |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | No data available | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 3 | |
| Brand | DANFOSS | Danfoss |
| Description | This Danfoss 10K Series orbital motor (design code 3.0) has a 479.5 cm³/r [29.26 in³/r] geometric displacement, utilizing Geroler gearwheels, a disc valve, and tapered roller bearings. It includes a 4 Bolt - Square flange (127.0 x 13.8 mm [5.00 x 0.54 in] pilot), sideport-staggered split flange main ports, a 9/16 - 18 UNF-2B drain port, and a straight Dia. 2 1/4 inch shaft. | |
| Product height in | 5.790 | |
| Product height mm | 147.066 | |
| Product length in | 17.740 | |
| Product length mm | 450.596 | |
| Product width in | 5.910 | |
| Product width mm | 150.114 | |
| Sub brand | CHAR-LYNN | Char-Lynn |