
MOTOR-ORBITAL,10000 SERIES 480 [29.26], M10293AB02AA01000000000000000C
120-1014-003
Model code: M10293AB02AA01000000000000000C
This Danfoss 10K Series orbital motor, a Wheel type, has 479.5 cm³ [29.26 in³] geometric displacement. Includes a TAPERED 2 1/4 inch, 1:8 SAE J501 shaft, 1 5/16-12 UN-2B SAE O-Ring sideports, and a 9/16-18 UNF-2B SAE O-Ring drain. Weighs 45.36 kg [100.0 lb], utilizing a 4 Bolt - Wheel mounting flange, Geroler gear set, disc valve system.
120-1014-003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M10293AB02AA01000000000000000C | |
| Motor Series | 10000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 480 | |
| Geometric displacement [cm3/r [in3/r]] | 479.5 [29.26) | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 177.7 x 5.1, 210.0, 16.8 [7.00 x 0.20, 8.25, 0.66] Rear: 177.7 x 5.3, 210.0, 16.8 [7.00 x 0.21, 8.25, 0.66] | |
| SHAFT TYPE | TAPERED | |
| Shaft dimension | Dia. 2 1/4 inch, 1:8 SAE J501, 1 1/2 - 18 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 9/16 x 2 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port | |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | No data available | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 3 | |
| Brand | DANFOSS | Danfoss |
| Product height in | 7.280 | |
| Product height mm | 184.912 | |
| Product length in | 18.130 | |
| Product length mm | 460.502 | |
| Product width in | 7.280 | |
| Product width mm | 184.912 | |
| Sub brand | CHAR-LYNN | Char-Lynn |