Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Char-Lynn motors
2000 series single-speed motors
104-1560-006
MOTOR-ORBITAL,2000 SERIES 195 (11.9)
104-1560-006
Tools
Add to comparison
Add to comparison
104-1560-006
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
4.280
Product height mm
108.712
Product length in
9.250
Product length mm
234.950
Product width in
4.280
Product width mm
108.712