Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M02298BA32AD0100010000000ABAAF | |
| Motor Series | 2000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 2 s p83 b106 1/2-13 | |
| Motor size | 490 | |
| Geometric displacement [cm3/r [in3/r]] | 489.0 [29.84] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - A | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 1/2 - 13 UNC-2B [3.25 x 0.25, 4.19, 1/2 - 13 UNC-2B] SAE A | |
| SHAFT TYPE | Straight | |
| Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | Square key, 1/4 x 1/4 x 1 1/4 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Endport - aligned | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 61258-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Product height in | 3.240 | |
| Product height mm | 82.296 | |
| Product length in | 11.370 | |
| Product length mm | 288.798 | |
| Product width in | 5.160 | |
| Product width mm | 131.064 | |
| Seal options | Standard | |
| Series | 2000 series | |
| Sub brand | CHAR-LYNN | Char-Lynn |
