Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 06 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | Standard |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 982.7 [59.97] |
| Hydraulic valve function | None |
| Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
| Main port style | Sideport - staggered |
| Main port thread type | UN / UNF |
| Model Code | M06600AB01AA02000000000000000F |
| Motor function | Standard |
| Motor Series | 6000 Series |
| Motor size | 985 |
| Motor type | Standard |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.7, 162.0, 14.4 [5.00 x 0.50, 6.38, 0.57] (SAE CC) |
| Mounting flange type | 4 Bolt - Square |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | Square key, 3/8 x 1 5/8 inch |
| Shaft Seal | NBR - Standard |
| SHAFT TYPE | Straight |
| Special Features Assembly | Standard |
| Sub brand | Char-Lynn |
| Valve system | Disc valve with valve drive |
