Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Check valve function | No |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
Dust seal | Standard |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 479.5 [29.26) |
Hydraulic valve function | None |
Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | M10293AA01AA0100000AA00000000C |
Motor Series | 10000 Series |
Motor function | Standard |
Motor size | 480 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 13.8, 161.9, 16.8 [5.00 x 0.54, 6.38, 0.66] |
Mounting flange type | 4 Bolt - Square |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Packaging | Single pack |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
Seal Kit | No data available |
Sensor | Speed, Hall effect, 30 pulse, M12 connector |
Shaft Key | Square key, 1/2 x 2 1/2 inch |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 2 1/4 inch, 1/2 - 20 UNF-2B thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |