Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | No |
Design code | 3 |
Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 665.3 [40.60) |
Hydraulic valve function | None |
Main port dimension | 1.25 inch drilled hole, 4 x 7/16 - 14 UNC-2B block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | Split Flange |
Model Code | M10406AB02AB01000000000000000C |
Motor Series | 10000 Series |
Motor size | 665 |
Motor type | Wheel |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 177.7 x 5.1, 210.0, 16.8 [7.00 x 0.20, 8.25, 0.66] Rear: 177.7 x 5.3, 210.0, 16.8 [7.00 x 0.21, 8.25, 0.66] |
Mounting flange type | 4 Bolt - Wheel |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
SHAFT TYPE | TAPERED |
Seal Kit | No data available |
Shaft Key | Square key, 9/16 x 2 inch |
Shaft dimension | Dia. 2 1/4 inch, 1:8 SAE J501, 1 1/2 - 18 UNEF-2A thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |