Danfoss logo
Danfoss Char-Lynn 2000 Series Disc Geroler StandardM02240AH02AA0100010000000ABAAF (RIGHT)

MOTOR-ORBITAL,2000 SERIES 395 [24], M02240AH02AA0100010000000ABAAF, M02240AH02AA0100010000000ABAAF

104-3340-006


Tools

Product specifications

Characteristic
Value
Motor functionStandard
MOUNTING TYPE4 s p83 b106 h14
Port typeSta 7/8-14
Shaft SealNBR - Standard
Dust sealStandard
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
AccessoriesNone
Brake Release Port Dimensionn/a
BrandDanfoss
Case flow options7/16-20
Check valve functionYes
Customer identificationNone
Design code06
Design codeSixth
Displacement393.8 cm3/r [24.03 in3/r]
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Front bearing typeTapered roller bearing
Geometric displacement [cm3/r [in3/r]]393.8 [24.03]
Geroler optionsStandard
Hydraulic valve functionNone
Low pressure reliefNone
Low pressure reliefNone
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Main port styleSideport - staggered
Main port thread typeUN / UNF
Model CodeM02240AH02AA0100010000000ABAAF
Motor Series2000 Series
Motor size395
Motor typeStandard
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54]
Mounting flange type4 Bolt - Square
Mounting type4 s p83 b106 h14
Orbital gearwheel setStandard
Orbital gearwheel set typeGeroler
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Paint informationPrimer, Black, Low gloss
Paint packagingPrimer low gloss black
PaintedYes
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Rear bearing typeTapered roller bearing
SHAFT TYPEStraight
Seal Kit61258-000
Seal optionsStandard
Seal optionsStandard
Series2000 series
Series2000 series
Shaft KeySquare key, 5/16 x 5/16 x 1 1/4 inch
Shaft dimensionDia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end
Special Features AssemblyStandard
Special assembly instructionsNone
Special features hardwareNone
Sub brandChar-Lynn
Valve systemDisc valve with valve drive