Product specifications
Characteristic | Value |
---|---|
MOUNTING TYPE | 2 s p83 b106 h14 |
Port type | Sta 7/8-14 |
Accessories | M12 s 30p |
Brand | Danfoss |
CMM | 2K_CMM |
Case flow options | 7/16-20 |
Customer identification | None |
Design code | Sixth |
Displacement | 158.1 cm3/r [9.65 in3/r] |
Geroler options | Standard |
Low pressure relief | None |
Low pressure relief | None |
Mounting type | 2 s p83 b106 h14 |
Output shaft type | Str 1in 1/4-20 w1in corrosion |
Output shaft type | Str 1in 1/4-20 w1in corrosion |
Paint packaging | No paint |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Seal options | Standard |
Seal options | Standard |
Series | 2000 series |
Series | 2000 series |
Special assembly instructions | None |
Special features hardware | None |
Sub brand | Char-Lynn |