Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
MOUNTING TYPE | 4 m p83 b106 h14 pl3 |
Port Type | Man 3x3/8-16 |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | Speed and Direction, Hall effect, 2 x 30 pulses, 610 mm [24.0 inch], wire lenght, Packard weather pac shroud connector |
Packaging | Bulk box |
Name Tag | Danfoss name tag |
Accessories | Wpc s+d 2x30p |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
CUSTOMER IDENTIFICATION | None |
Case flow options | 7/16-20 |
Check valve function | Yes |
Design Code | 06 |
Design code | Sixth |
Displacement | 194.8 cm3/r [11.89 in3/r] |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 194.8 [11.89] |
Geroler options | Standard |
Hydraulic valve function | None |
Low pressure relief | None |
Low pressure relief | None |
Main port dimension | Port A: 0.500 inch & Port B: 0.625 inch drilled hole, 3 x 3/8 - 16 UNC-2B block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | Manifold |
Model Code | M02119AJ03AB0100010AB0000AFAAF |
Motor Series | 2000 Series |
Motor size | 195 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.8, 106.4, 13.6 [3.25 x 0.11, 4.19, 0.54] |
Mounting flange type | 4 Bolt - Magneto |
Mounting type | 4 m p83 b106 h14 pl3 |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Output shaft type | Tap 1.25in s5/16x1in |
Output shaft type | Tap 1.25in s5/16x1in |
Paint information | Primer, Black, Low gloss |
Paint packaging | Primer low gloss black bulk |
Painted | Yes |
Pressure flow option | None |
Product | Motor |
Product View (Switch) | Global (Standard) |
Rear bearing type | Tapered roller bearing |
Seal Kit | 61258-000 |
Seal options | Standard |
Seal options | Standard |
Series | 2000 series |
Series | 2000 series |
Shaft Key | Square key, 5/16 x 1 inch |
Shaft dimension | Dia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end |
Special Features Assembly | Standard |
Special assembly instructions | None |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |