
2000 series two-speed motors
Danfoss 2000 series motors are available with an integral two-speed feature that changes the displacement in a ratio of one to two and shifts the motor from a low-speed, high-torque (LSHT) mode to a high-speed, low-torque (HSLT) mode. The open-center selector valve shifts the speed mode from low to high when a pilot pressure of at least 6.9 dbar [100 dpsi] over case pressure is applied to the pilot port.In the high-speed mode, torque values are approximately one-half thoseof the conventional 2000 series single-speed motors, and speeds are approximately double.
Features and benefits
- Change torque and speed without changing flow
- Available with return line closed-center shuttle for closed-circuit applications
- Full shift-on-the-fly capability
- Greater circuit flexibility
- Compact, reliable package
Applications
- Conveyors
- Winches
- Traction drives
- Augers
- Irrigation and utility cable reels