
4000 series compact motors
With an intermittent torque rating of 1,220 Nm [900 lb-ft], this compact disc-valve hydraulic motor provides the torque of a4000 series motorfrom the envelope size of a 2000 series. A variety of mounting options include a pair of two-bolt mounts (SAE A, SAE B) and fourfour-bolt mounts (magneto, standard, and wheel mounts). For added flexibility, the motor can usethe larger-size shaft of the 2000 series or the standard-size shaftof the 4000 series.
Features and benefits
- Shuttle valve with back-pressure relief valve
- Speed sensors
- End ports
- Two-speed option
- Higher bearing capacity than 2000 series motors
- Same torque as 4000 series motors
Applications
- Skid steer loaders
- Fairway mowers
- Harvesters
- Vehicles where space is limited
Specifications
- Six geroler element displacements
- Flow 75 l/min [20 US gal/min] continuous and 115 l/min [30 US gal/min] intermittent*
- Speed up to 646 rpm continuous and 699 rpm intermittent
- Pressure 225 bar [3,250 psi] continuous and 310 bar [4,500 psi] intermittent
- Torque 975 Nm [8,627 lb in] continuous and 1,218 Nm [10,788 lb in] intermittent
*Intermittent operation refers to operation up to six seconds every minute