Product specifications
Characteristic | Value |
---|---|
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | Yes |
Design code | 06 |
Drain Port Dimension | G 1/4 |
Dust seal | Standard |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 311.8 [19.03] |
Hydraulic valve function | None |
Main port dimension | G 3/4 |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | M04190AF11AC0300000000000AA00F |
Motor Series | 4000 Series |
Motor function | Standard |
Motor size | 310 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C |
Mounting flange type | 4 Bolt - Square |
Name Tag | Danfoss name tag |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Packaging | Single pack |
Paint information | Primer, Black, Low gloss |
Painted | Yes |
Rear bearing type | Tapered roller bearing |
Seal Kit | No data available |
Sensor | None |
Shaft Key | Rectangular key, 8 x 12 x 70 mm |
Shaft Seal | NBR - Standard |
Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Char-Lynn |
Valve system | Disc valve with valve drive |